HUBBELL
2922
* Representative image
2922

1-1/2 in. EMT Compression Coupling

OR

Brand:

Raco

Catalog ID:

2926

1-1/2 in. EMT Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2926

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169029268

Dimensions

Dimensions

3.307 in x 2.146 in x 2.146 in

Height

2.146 in

Length

3.307 in

Trade Size

1-1/2 in

Weight

0.532 lb

Width

2.146 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

3200

Resources and downloads