HUBBELL
2928
* Representative image
2928

2-1/2 EMT in. Compression Coupling

OR

Brand:

Raco

Catalog ID:

2950

2-1/2 EMT in. Compression Coupling

Couple two ends of EMT conduit in dry locations with RACO® compression couplings. Provides concrete-tight connections. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2950

Conduit Type

EMT

Connector Type

Compression

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169029503

Dimensions

Dimensions

4.547 in x 3.394 in x 3.394 in

Height

3.394 in

Length

4.547 in

Trade Size

2-1/2 in

Weight

1.898 lb

Width

3.394 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

800

Resources and downloads