HUBBELL
2912RT
* Representative image
2912RT
2912RT_3
2912RT_1
2912RT_2

4 in. EMT Raintight Compression Connector, Insulated

OR

Brand:

Raco

Catalog ID:

2966RT

4 in. EMT Raintight Compression Connector, Insulated

In wet locations, bond EMT conduit to a box or enclosure use RACO® Raintight compression connectors. Offered in two styles, insulated or noninsulated. Designed to comply with current Raintight test requirements (2008 NEC 358.42 and 314.15.).

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Marked with "Wet Location" for easy inspection
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • Installed knockout seal

Product details

Conduit

General

Catalog Number

2966RT

Conduit Type

EMT

Connector Type

Compression

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169501078

Dimensions

Dimensions

4.171 in x 5.3 in x 5.07 in

Height

5.07 in

Length

4.171 in

Trade Size

4 in

Weight

2.326 lb

Width

5.3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

343