HUBBELL
1160
* Representative image
1160

3-1/2 in. to 2 in. Rigid/IMC Reducing Bushing

Brand:

Raco

Catalog ID:

1175

3-1/2 in. to 2 in. Rigid/IMC Reducing Bushing

  • Rugged iron construction ensures mechanical protection of the raceway
  • Zine electroplated for corrosion protection
  • Additional sizes available

Product details

Conduit

General

Catalog Number

1175

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Bushings

Material

Iron

UPC

050169011751

Dimensions

Dimensions

1.5 in x 4 in x 4 in

Height

4 in

Length

1.5 in

Trade Size

3-1/2 in to 2 in

Weight

3.125 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads

Customer Notices

Specifications

Terms and Conditions