HUBBELL
3022
* Representative image
3022

3/4 in. Rigid/IMC Set-Screw Coupling

Brand:

Raco

Catalog ID:

3023

3/4 in. Rigid/IMC Set-Screw Coupling

In dry locations, couple two ends of unthreaded rigid/IMC conduit with RACO® set-screw couplings. Suitable for concrete-tight applications when taped.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

3023

Conduit Type

Rigid/IMC

Connector Type

Set-Screw

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Steel

UPC

050169030233

Dimensions

Dimensions

1.5 in x 1.375 in x 1.625 in

Height

1.625 in

Length

1.5 in

Trade Size

3/4 in

Weight

0.363 lb

Width

1.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

Resources and downloads