HUBBELL
3201
* Representative image
3201

3/8 in. 90 Degree Flex/AC Squeeze Connector, Insulated

Brand:

Raco

Catalog ID:

3201

3/8 in. 90 Degree Flex/AC Squeeze Connector, Insulated

  • Rugged metallic construction ensures mechanical protection for the raceway
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

MC_BX_CONDUIT LOGO

General

Catalog Number

3201

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169032015

Dimensions

Dimensions

2.016 in x 1.375 in x 1.33 in

Height

1.33 in

Length

2.016 in

Trade Size

3/8 in

Weight

0.088 lb

Width

1.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

50

Pallet Quantity

20250

Resources and downloads