HUBBELL
3306DB
* Representative image
3306DB

1 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector

Brand:

Raco

Catalog ID:

3304DB

1 in. Flex/MCI/MCI-A/AC Double Bite Saddle Connector

  • All steel construction ensures mechanical protection for raceways
  • Available in 3/8 in. to 4 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available

Product details

MC_BX

General

Catalog Number

3304DB

Conduit Type

Flexible Metal Conduit

Connector Type

Saddle

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

UPC

050169533048

Dimensions

Dimensions

2.063 in x 1.813 in x 2.125 in

Height

2.125 in

Length

2.063 in

Trade Size

1 in

Weight

0.313 lb

Width

1.813 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Industry Standard(s)

UL 514B

Nema Rating

NEMA FB-1

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads