HUBBELL
3306
* Representative image
3306

1-1/2 in. Flex Straight Squeeze Connector, Insulated

Brand:

Raco

Catalog ID:

3306

1-1/2 in. Flex Straight Squeeze Connector, Insulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

General

Catalog Number

3306

Conduit Type

Flexible Metal Conduit

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169033067

Dimensions

Dimensions

2.469 in x 2.375 in x 2.844 in

Height

2.844 in

Length

2.469 in

Trade Size

1-1/2 in

Weight

0.662 lb

Width

2.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

3675

Resources and downloads