Brand:
Raco
Catalog ID:
3314DB
Catalog Number
Conduit Type
Connector Type
EU RoHS Indicator
Fitting Type
Insulation Type
Material
UPC
Dimensions
Height
Length
Trade Size
Weight
Width
Buy American Compliant
Certified Listed
Industry Standard(s)
Nema Rating
Carton Quantity
Minimum Pack Quantity
Pallet Quantity