text.skipToContent text.skipToNavigation

3316DB

by Raco 

Catalog ID: 3316DB

4 in. Flex Double Bite Saddle Connector

  • All steel construction ensures mechanical protection for raceways
  • Available in 3/8 in. to 4 in. trade sizes
  • Dual saddle clamp ensures proper conduit and cable connection for raceway
  • Zinc plated for corrosion resistant installation
  • Tri-head screw/clamp design - connectors can be installed by using a slotted, Phillips or Robertson head screwdriver
  • Insulated throats on all DOUBLE BITE connectors provide maximum wire protection
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Saddle
Fitting Type Connectors
Insulation Type Insulated
Material Steel
UPC 050169533161

Dimensions

Height 5.5 in
Length 4.063 in
Trade Size 4 in
Weight 2.633 lb
Width 5.188 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B
Nema Rating NEMA FB-1

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 480 EA

Resources/Downloads