HUBBELL
2172RAC_2173RAC_2174RAC
* Representative image
2172RAC_2173RAC_2174RAC
2173RAC_2
2173RAC_1

3/4 in. EMT Bushing, Insulated

$0.24 USD

Brand:

Raco

Catalog ID:

2173RAC

3/4 in. EMT Bushing, Insulated

  • High-density Polyethylene construction
  • Temperature rated at 90ËšC
  • Easy push-on design
  • White Color
  • Additional sizes available

Product details

General

Catalog Number

2173RAC

Color

White

Conduit Type

EMT

Material

Polyethylene

UPC

050169021736

Dimensions

Dimensions

0.525 in x 1.045 in x 1.045 in

Height

1.045 in

Length

0.525 in

Trade Size

3/4 in

Weight

.006 lb

Width

1.045 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

NEC

Compliant

Logistics

Carton Quantity

1000

Minimum Pack Quantity

100

Pallet Quantity

Resources and downloads