HUBBELL
4804-0
* Representative image
4804-0

3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .250 - .375

Brand:

Raco

Catalog ID:

4803-3

3/4 in. Hubs Form 2 Liquidtight Strain Relief Connector, Cable Range .250 - .375

  • Aluminum construction provides a corrosion resistant installation
  • Innovative GOTHCA® ring incorporates a split hinge design to prevent friction and to provide strain relief
  • Neoprene grommet
  • Knurled compression nut allows the fittings to be hand tightened to UL requirements
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available

Product details

LT CORD

General

Catalog Number

4803-3

Color Code

White

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Aluminum

UPC

050169480335

Dimensions

Dimensions

2.05 in x 1.13 in x 1.13 in

Form Size

2 in

Height

1.13 in

Length

2.05 in

Trade Size

3/4 in

Weight

0.117 lb

Width

1.13 in

Conductor Related

Cable Range

0.250 - 0.375 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity