HUBBELL
3516DC
* Representative image
3516DC
play
RACO: Liquidtight Connectors vs. popular competitor

4 in. Liquidtight Straight Connector, Insulated

Brand:

Raco

Catalog ID:

3526DC

4 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used in either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Insulated
  • cULus
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable

Product details

LT COND

General

Catalog Number

3526DC

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169916421

Dimensions

Dimensions

4.051 in x 5.25 in x 5.947 in

Height

5.947 in

Length

4.051 in

Trade Size

4 in

Weight

3.047 lb

Width

5.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads

Specifications

Videos

play
RACO: Liquidtight Connectors vs. popular competitor

Terms and Conditions