HUBBELL
3794-4
* Representative image
3794-4

1/2 in. Color-Coded 90° Strain Relief Cord Connector, Malleable Iron, Brown

Brand:

Raco

Catalog ID:

3794-4

1/2 in. Color-Coded 90° Strain Relief Cord Connector, Malleable Iron, Brown

  • Malleable iron construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy identification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product details

General

Application

  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations

Catalog Number

3794-4

Color

Brown

Material

Malleable Iron

UPC

050169983287

Dimensions

Dimensions

2.75 in x 1.25 in x 1.25 in

Height

1.25 in

Length

2.75 in

Trade Size

0.5 in

Weight

0.285 lb

Width

1.25 in

Conductor Related

Cable Range

.55 - .65 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus Listed

Nema Rating

NEMA 4

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads