HUBBELL
4704-3
4704-3

3/4 in. Hubs Form 3 Liquidtight Strain Relief Cord Connector, Cable Range .500 - .625

Brand:

Raco

Catalog ID:

4703-2

3/4 in. Hubs Form 3 Liquidtight Strain Relief Cord Connector, Cable Range .500 - .625

  • Nylon construction is lightweight and easy to use
  • Neoprene grommet
  • Resists most common industrial corrosives
  • GOTCHA® color-coded ring provides fast identification of cord size
  • Additional colors and sizes available

Product details

LT CORD

General

Catalog Number

4703-2

Color

Brown

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Nylon

UPC

050169470329

Dimensions

Dimensions

2.172 in x 1.484 in x 1.484 in

Form Size

3 in

Height

1.484 in

Length

2.172 in

Trade Size

3/4 in

Weight

0.112 lb

Width

1.484 in

Conductor Related

Cable Range

0.500 - 0.625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity