HUBBELL
4721
* Representative image
4721

1/2 in. Type B Liquidtight Straight Connector

Brand:

Raco

Catalog ID:

4722-8

1/2 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Packaged in polybag
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknut

Product details

LT COND

General

Catalog Number

4722-8

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Nylon

UPC

050169472286

Dimensions

Dimensions

2.14 in x 1.3 in x 1.3 in

Height

1.3 in

Length

2.14 in

Trade Size

1/2 in

Weight

0.028 lb

Width

1.3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Nema Rating

NEMA 4X, 12 and 13

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

6080

Resources and downloads