HUBBELL
4721
* Representative image
4721

1/2 in. Type B Liquidtight Straight Connector

Brand:

Raco

Catalog ID:

4722

1/2 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknuts

Product details

LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance

Catalog Number

4722

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Nylon

UPC

050169947227

Dimensions

Dimensions

2.14 in x 1.3 in x 1.3 in

Height

1.3 in

Length

2.14 in

Trade Size

1/2 in

Weight

0.06 lb

Width

1.3 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 4X, 12 and 13

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7600

Resources and downloads