HUBBELL
4732_series
* Representative image
4732_series
4732_1

3/4 in. SWIVEL-LOK®, Type B Liquidtight Multi-Position Connector

Brand:

Raco

Catalog ID:

4733-8

3/4 in. SWIVEL-LOK®, Type B Liquidtight Multi-Position Connector

  • All gray nonmetallic construction provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • SWIVEL-LOK, multi-position connector (trade sizes 3/8 in. to 1 in.) twists from 0° to 90°, easing installation in difficult locations and eliminating need to stock other angle connectors
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance

Catalog Number

4733-8

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Nylon

UPC

050169047330

Dimensions

Dimensions

3.66 in x 1.53 in x 1.53 in

Height

1.53 in

Length

3.66 in

Trade Size

3/4 in

Weight

0.127 lb

Width

1.53 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Nema Rating

NEMA 4X, 12 and 13

Logistics

Carton Quantity

15

Minimum Pack Quantity

15

Pallet Quantity

Resources and downloads