HUBBELL
4754
* Representative image
4754
4752_1

Straight to 90° Extra Flexible Tubing SWIVEL LOK® Connector, Nylon

Brand:

Raco

Catalog ID:

4751

Straight to 90° Extra Flexible Tubing SWIVEL LOK® Connector, Nylon

  • All black nonmetallic construction ends metal fatigue and separation problems and provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • SWIVEL-LOK, multi-position connector (trade sizes 3/8 in. to 1 in.) twists from 0° to 90°, easing installation in difficult locations and eliminating need to stock other angle connectors
  • Additional sizes available

Product details

LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use extra flexible tubing and connectors whenever added flexibility is required for installation, operation, or maintenance

Catalog Number

4751

Color

Black

Material

Nylon

UPC

050169047514

Dimensions

Dimensions

3.27 in x 1.3 in x 1.3 in

Height

1.3 in

Length

3.27 in

Trade Size

0.375 in

Weight

0.028 lb

Width

1.3 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 4X, 12 and 13

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200

Resources and downloads