HUBBELL
EALL075
* Representative image
EALL075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

EALL200

2 in. EMT LL Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions. Removable cover allows for maintenance and making taps and splices to conductors.

Catalog Number

EALL200

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LL Type Conduit Bodies

UPC

050169816059

Dimensions

Dimensions

10.051 in x 4.272 in x 3.642 in

Height

3.642 in

Length

10.051 in

Trade Size

2 in

Weight

1.81 lb

Width

4.272 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Minimum Pack Quantity

5

Pallet Quantity

Resources and downloads

Specifications

Certifications

Videos

play
TayMac: Aluminum Series Conduit Bodies

Terms and Conditions