RLC075
* Representative image
RLC075
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLC350

3-1/2 in. Rigid C Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Conduit Type
Rigid/IMC
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
092326213202

Dimensions

Cubic Capacity
323 cu.in
Dimensions
16.3 in x 5.55 in x 5.59 in
Height
5.59 in
Length
16.3 in
Trade Size
3-1/2 in
Weight
8 lb
Width
5.55 in

Certifications And Compliance

Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
70
Standard Package
1