HUBBELL
RLR075
* Representative image
RLR075
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLR125

1-1/4 in. Rigid LR Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLR125

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LR Type Conduit Bodies

UPC

092326213356

Dimensions

Cubic Capacity

32.3 cu.in

Dimensions

7.82 in x 3.52 in x 2.5 in

Height

2.5 in

Length

7.82 in

Trade Size

1-1/4 in

Weight

1.2 lb

Width

3.52 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

Standard Package

2

Resources and downloads