HUBBELL
RLB050
* Representative image
RLB050
play
TayMac: Aluminum Series Conduit Bodies

RIGID/IMC CONDUIT BODIES

OR

Brand:

TayMac

Catalog ID:

RLB250

2-1/2 in. Rigid LB Assembly

  • Durable die cast aluminum construction.
  • Premium powder coat finish.
  • Includes NBR synthetic rubber gasket.
  • Stamped aluminum cover.
  • Combination head screw.

Product details

General

Catalog Number

RLB250

Conduit Type

Rigid/IMC

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

092326213103

Dimensions

Cubic Capacity

157.4 cu.in

Dimensions

12.83 in x 4.49 in x 5.31 in

Height

5.31 in

Length

12.83 in

Trade Size

2-1/2 in

Weight

4.1 lb

Width

4.49 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

Standard Package

1

Resources and downloads