HUBBELL
3724-1
* Representative image
3724-1

1 in. Color-Coded Straight Strain Relief Cord Connector, Steel, Brown

Brand:

Raco

Catalog ID:

3724-1

1 in. Color-Coded Straight Strain Relief Cord Connector, Steel, Brown

  • Steel construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy indentification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product details

General

Application

  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations

Catalog Number

3724-1

Color

Brown

Material

Steel

UPC

050169983096

Dimensions

Dimensions

1.75 in x 1.5 in x 1.5 in

Height

1.5 in

Length

1.75 in

Trade Size

1 in

Weight

0.283 lb

Width

1.5 in

Certifications And Compliance

Certified Listed

cULus Listed

Nema Rating

NEMA 4

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads