HUBBELL
3723-0
* Representative image
3723-0

3/4 in. Color-Coded Straight Strain Relief Cord Connector, Steel, Red

Brand:

Raco

Catalog ID:

3723-0

3/4 in. Color-Coded Straight Strain Relief Cord Connector, Steel, Red

  • Steel construction provides mechanical strength and durability
  • Neoprene grommets are color-coded by cable diameter allowing for quick and easy indentification
  • Metallic components are zinc plated for corrosion protection
  • Unique grommet design is forced up and around the cord when the nut is tightened creating a liquidtight seal
  • Time saving and easy installation - no need to disassemble the fitting for cord installation
  • Additional colors and sizes available

Product details

General

Application

  • For use in wet or dry locations to provide a liquidtight and strain relief termination for flexible cord and cable
  • RACO liquidtight strain relief cord connectors are suitable for use in Class I, Div. 2; Class II, Div. 1 & 2; and Class III, Div. 1 & 2 hazardous locations

Catalog Number

3723-0

Color

Red

Material

Steel

UPC

050169983010

Dimensions

Dimensions

1.5 in x 1.25 in x 1.25 in

Height

1.25 in

Length

1.5 in

Trade Size

0.75 in

Weight

0.18 lb

Width

1.25 in

Certifications And Compliance

Certified Listed

cULus Listed

Hazardous Rating(s)

  • Class I, Div. 2
  • Class II, Div. 1 & 2
  • Class III, Div. 1 & 2

Nema Rating

NEMA 4

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

Resources and downloads