HUBBELL
KIL_F_CUP-7_Isometric
* Representative image
KIL_F_CUP-7_Isometric

CUP-7-EX - 2-1/2" Aluminum, Threaded Insert Plug, Quad Listed

Brand:

Killark

Catalog ID:

CUP-7-EX

2-1/2" Aluminum, Threaded Insert Plug, Quad Listed

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

Product details

General

Catalog Number

CUP-7-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Recessed Plug

UPC

783936049700

Dimensions

Hub Size

2-1/2"

Certifications And Compliance

ATEX File Number

13ATEX1196U

Buy American Compliant

Contact Manufacturer

IECEx File Number

13.0073U

Logistics

Carton Quantity

10