HUBBELL
KIL_F_CUP-7_Isometric
* Representative image
KIL_F_CUP-7_Isometric

PLUG9 - 3-1/2" Iron, (Zinc Plated) Threaded Insert Plug

Brand:

Killark

Catalog ID:

PLUG9

3-1/2" Iron, (Zinc Plated) Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

Product details

General

Application

  • To close up a taped hole or hub.

Catalog Number

PLUG9

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

PLUG

Type

Recessed Plug

UPC

783936010694

Dimensions

Dimensions

4.141 in x 4.141 in x 1.313 in

Gross Weight with Packaging

2.66

Height

1.313 in

Hub Size

3-1/2"

Length

4.141 in

Width

4.141 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

2