HUBBELL
KIL_F_GECXTF-2_Top
* Representative image
KIL_F_GECXTF-2_Top

GECXTF-2M - 3/4" GEC Outlet Body XTF Type, Iron

Brand:

Killark

Catalog ID:

GECXTF-2M

3/4" GEC Outlet Body XTF Type, Iron

  • Water shedding cover – suitable for wet locations when mounted in upright position.
  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Covers furnished with boxes.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: GEC Series has water shedding cover - suitable for wet locations when mounted in upright position; external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover instal

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GECXTF-2M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

XTF

Material

Iron

Series

GE

Type

Outlet Body With Cover

UPC

783936211077

Dimensions

Dimensions

5.875 in x 6 in x 4.25 in

Gross Weight with Packaging

5.38

Height

4.25 in

Hub Size

3/4"

Length

5.875 in

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514