HUBBELL
KIL_F_GEMT-2_Front
* Representative image
KIL_F_GEMT-2_Front

GEJTT-6M - 2" GEJ Outlet Body T-Type, Iron

Brand:

Killark

Catalog ID:

GEJTT-6M

2" GEJ Outlet Body T-Type, Iron

  • External cover threads on body protecting conductors from damage during pulling.
  • No pinching of conductors during cover installation.
  • Taper threaded hubs to provide ground continuity.
  • Smooth integral hub bushing to protect conductor insulation when pulling.
  • Internally threaded cover openings for additional wiring room.
  • Cover furnished with box.
  • Weather-resistant finish.
  • Green ground screw standard.

GE conduit outlet boxes have: external cover threads on body protecting conductors from damage during pulling; no pinching of conductors during cover installation; taper threaded hubs to provide ground continuity; smooth integral hub bushing to protect co

Product details

General

Application

  • Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.

Catalog Number

GEJTT-6M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Iron

Series

GE

Type

Outlet Body With Cover

UPC

783936211251

Dimensions

Dimensions

10.25 in x 8.5 in x 5 in

Gross Weight with Packaging

12.98

Height

5 in

Hub Size

2"

Length

10.25 in

Width

8.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group C (if sealed within 18"), D
  • Class I, Zones 1 & 2, Group IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514