HUBBELL
KIL_F_JALX-22_Isometric
* Representative image
KIL_F_JALX-22_Isometric

JALX-11 - JALX Series - Aluminum Outlet Body With Cover - With Hub Cover - Box Hub Size 1/2 Inch - Cover Hub Size 1/2 Inch

Brand:

Killark

Catalog ID:

JALX-11

JALX Series - Aluminum Outlet Body With Cover - With Hub Cover - Box Hub Size 1/2 Inch - Cover Hub Size 1/2 Inch

  • Option of blank or hub covers
  • Cast mounting lugs
  • Large wiring area
  • Furnished with internal ground screw
  • Hub covers include set screws for locking to lighting fixture stems
  • Four drilled and tapped conduit openings in an “x” configuration (three, close-up plugs included to allow five variations from one body)

Hub cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Hub covers include set screws for locking to lighting fixture stems. Four drilled and tapped conduit openings in an "X" configuration (three close-up plugs included to

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.

Catalog Number

JALX-11

Color

Gray

Cover Type

Hub

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL

Type

Outlet Body With Cover

UPC

783936365183

Dimensions

Dimensions

6.5 in x 5.75 in x 4.75 in

Gross Weight with Packaging

3.21

Height

4.75 in

Hub Size

1/2"

Length

6.5 in

Width

5.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer