HUBBELL
KIL_F_JALX-20_Isometric
* Representative image
KIL_F_JALX-20_Isometric

JALX-30 - JALX Series - Aluminum Outlet Body With Cover - With Blank Cover - Box Hub Size 1 Inch - Cover Hub Size 1/2 Inch

Brand:

Killark

Catalog ID:

JALX-30

JALX Series - Aluminum Outlet Body With Cover - With Blank Cover - Box Hub Size 1 Inch - Cover Hub Size 1/2 Inch

  • Option of blank or hub covers
  • Cast mounting lugs
  • Large wiring area
  • Furnished with internal ground screw
  • Hub covers include set screws for locking to lighting fixture stems
  • Four drilled and tapped conduit openings in an “x” configuration (three, close-up plugs included to allow five variations from one body)

Blank cover. Cast mounting lugs. Large wiring area. Furnished with internal ground screw. Four drilled and tapped conduit openings in an "X" configuration (three close-up plugs included to allow five variations from one body).

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. May be used as a fixture hanger.

Catalog Number

JALX-30

Color

Gray

Cover Type

Blank

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hub Pattern

X

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL

Type

Outlet Body With Cover

UPC

783936365282

Dimensions

Dimensions

7.5 in x 6 in x 4 in

Gross Weight with Packaging

3.25

Height

4 in

Hub Size

1"

Length

7.5 in

Width

6 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer