HUBBELL
KIL_F_XALB-6_Angled
* Representative image
KIL_F_XALB-6_Angled

XALB-7 - 2-1/2" XALB Type, Aluminum X Series Conduit Body

Brand:

Killark

Catalog ID:

XALB-7

2-1/2" XALB Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Integral bushings. Easy access covers.

Product details

General

Application

  • Designed to permit straight pulls of heavy cable.

Catalog Number

XALB-7

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

Conduit Body

UPC

783936880044

Dimensions

Dimensions

18 in x 7 in x 9 in

Gross Weight with Packaging

15.5

Height

9 in

Hub Size

2-1/2"

Length

18 in

Width

7 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514