HUBBELL
KIL_F_XALB-6_Angled
* Representative image
KIL_F_XALB-6_Angled

XALB-8 - 3" XALB Type, Aluminum, X Series Conduit Body

Brand:

Killark

Catalog ID:

XALB-8

3" XALB Type, Aluminum, X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Integral bushings. Easy access covers.

Product details

General

Application

  • Designed to permit straight pulls of heavy cable.

Catalog Number

XALB-8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

LB

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

Conduit Body

UPC

783936880051

Dimensions

Dimensions

19.5 in x 7.75 in x 8.25 in

Gross Weight with Packaging

13.63

Height

8.25 in

Hub Size

3"

Length

19.5 in

Width

7.75 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Group D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514