KIL_F_XLL-2_Front
* Representative image
KIL_F_XLL-2_Front

XLL-3 - 1" LL Type, Aluminum X Series Conduit Body

Brand:

Killark

Catalog ID:

XLL-3

1" LL Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Integral bushings. Easy access covers. Volume is 11.5 cu. in.

Product details

General

Application
  • For use in hazardous locations.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LL
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
  • Conduit Body
  • Conduit Body
UPC
783936910062

Dimensions

Dimensions
7.75 in x 5.75 in x 4.125 in
Gross Weight with Packaging
1.61
Height
4.125 in
Hub Size
1"
Length
7.75 in
Width
5.75 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514