KIL_F_XLR-2_Front
* Representative image
KIL_F_XLR-2_Front

XLR-1 - 1/2" LR Type, Aluminum X Series Conduit Body

Brand:

Killark

Catalog ID:

XLR-1

1/2" LR Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Integral bushings. Easy access covers. Volume is 4.3 cu. in.

Product details

General

Application
  • For use in hazardous locations.
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LR
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
X Series
Type
  • Conduit Body
  • Conduit Body
UPC
783936910079

Dimensions

Dimensions
5 in x 3 in x 3 in
Gross Weight with Packaging
0.74
Height
3 in
Hub Size
1/2"
Length
5 in
Width
3 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
5