HUBBELL
KIL_F_XT-2_Front
* Representative image
KIL_F_XT-2_Front

XT-2 - 3/4" T Type, Aluminum X Series Conduit Body

$122.63 USD

Brand:

Killark

Catalog ID:

XT-2

3/4" T Type, Aluminum X Series Conduit Body

  • Rated for Harsh and Hazardous locations (see specifications for ratings)
  • Integral bushings
  • Easy access covers

Integral bushings. Easy access covers. Volume is 6.5 cu. in.

Product details

General

Application

  • For use in hazardous locations.

Catalog Number

XT-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

X Series

Type

Conduit Body

UPC

783936950020

Dimensions

Dimensions

6 in x 3 in x 3 in

Gross Weight with Packaging

0.91

Height

3 in

Hub Size

3/4"

Length

6 in

Weight

0.91 lb

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

5