HUBBELL
KIL_F_FF-45-2_Front
* Representative image
KIL_F_FF-45-2_Front

FF-45-3 - 45° 1" Aluminum Elbow, Female/Female

Brand:

Killark

Catalog ID:

FF-45-3

45° 1" Aluminum Elbow, Female/Female

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

FF-45-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FF

Type

45 Degree Elbow

UPC

783936170121

Dimensions

Dimensions

4 in x 2 in x 3 in

Gross Weight with Packaging

0.32

Height

3 in

Hub Size

1"

Length

4 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

5