KIL_F_GUFS-2_Isometric
* Representative image
KIL_F_GUFS-2_Isometric

GUFS-1M - 180° 1/2" Iron, Swivel Elbow

Brand:

Killark

Catalog ID:

GUFS-1M

180° 1/2" Iron, Swivel Elbow

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application
  • Allows conduit to be joined at angles ranging between 90° and 180°. A screwdriver is the only tool needed.
Color
  • Glossy gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Material
Iron
Series
GUFS
Type
  • Swivel Elbow
  • Swivel Elbow
UPC
783936170398

Dimensions

Dimensions
5 in x 3 in x 3 in
Gross Weight with Packaging
1.95
Height
3 in
Hub Size
1/2"
Length
5 in
Width
3 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514

Logistics

Carton Quantity
5