HUBBELL
KIL_F_MF-45-2_Front
* Representative image
KIL_F_MF-45-2_Front

MF-45-2M - 45° 3/4" Iron Elbow, Male/Female

Brand:

Killark

Catalog ID:

MF-45-2M

45° 3/4" Iron Elbow, Male/Female

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

MF-45-2M

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

MF

Type

45 Degree Elbow

UPC

783936170336

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.37

Height

2 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

25