HUBBELL
Image of MF-90-1-EX MF-90-1-EX - 90° 1/2" Aluminum Elbow, Male/Female, Quad Listed
* Representative image
Image of MF-90-1-EX MF-90-1-EX - 90° 1/2" Aluminum Elbow, Male/Female, Quad Listed

MF-90-1-EX - 90° 1/2" Aluminum Elbow, Male/Female, Quad Listed

$110.81 USD

Brand:

Killark

Catalog ID:

MF-90-1-EX

90° 1/2" Aluminum Elbow, Male/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

  • To change direction in rigid or IMC conduit systems

Catalog Number

MF-90-1-EX

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MF

Type

90º Elbow

UPC

783936071961

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.1

Height

2 in

Hub Size

1/2"

Length

3 in

Weight

0.1 lb

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

II2GEx d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

20