HUBBELL
Image of MF-90-2M-EX MF-90-2M-EX - 90° 3/4" Iron Elbow, Male/Female, Quad Listed
* Representative image
Image of MF-90-2M-EX MF-90-2M-EX - 90° 3/4" Iron Elbow, Male/Female, Quad Listed

MF-90-2M-EX - 90° 3/4" Iron Elbow, Male/Female, Quad Listed

Brand:

Killark

Catalog ID:

MF-90-2M-EX

90° 3/4" Iron Elbow, Male/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

  • To change direction in rigid or IMC conduit systems

Catalog Number

MF-90-2M-EX

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

MF

Type

90º Elbow

UPC

783936072470

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.4

Height

3 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

ATEX File Number

ITS09ATEX16417U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

II2GEx d IIC

IECEx File Number

IECExITS09.0024U

UL File Number

E10514

Logistics

Carton Quantity

10