HUBBELL
KIL_F_MM-90-2_Front
* Representative image
KIL_F_MM-90-2_Front

MM-90-2 - 90° 3/4" Aluminum Elbow, Male/Male

Brand:

Killark

Catalog ID:

MM-90-2

90° 3/4" Aluminum Elbow, Male/Male

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

Product details

General

Application

To change direction in rigid or IMC conduit systems.

Catalog Number

MM-90-2

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MM

Type

90º Elbow

UPC

783936407029

Dimensions

Dimensions

3 in x 2 in x 3 in

Gross Weight with Packaging

0.13

Height

3 in

Hub Size

3/4"

Length

3 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

25