KIL_F_ECFUF-110_Isometric
* Representative image
KIL_F_ECFUF-110_Isometric

ECFUF-318 - 1" Flexible Coupling with 18" Bend Length,Bronze

Brand:

Killark

Catalog ID:

ECFUF-318

1" Flexible Coupling with 18" Bend Length,Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Provided with one zinc plated steel nipple and one zinc plated steel female union
  • Special lengths available – consult factory

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Provided with one zinc plated steel nipple and one zinc plated steel female union.

Product details

General

Application
  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Color
  • Bronze
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Bronze
Series
ECFUF
Type
  • Flexible Coupling With Female Union
  • Flexible Coupling With Female Union
UPC
783936105826

Dimensions

Gross Weight with Packaging
5.7
Hub Size
1"

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514