KIL_F_EKJ-218_Isometric
* Representative image
KIL_F_EKJ-218_Isometric

EKJ-18 - 1/2" x 8" Flexible Coupling, Bronze

Brand:

Killark

Catalog ID:

EKJ-18

1/2" x 8" Flexible Coupling, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory
  • Furnished with a setscrew (for use as a fixture hanging coupling)

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

Product details

General

Application
For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.
Color
Bronze
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Bronze
Series
EKJ
Type
Flexible Coupling
UPC
783936107400

Dimensions

Dimensions
15.25 in x 2.5 in x 2.5 in
Gross Weight with Packaging
2.17
Height
2.5 in
Hub Size
1/2"
Length
15.25 in
Width
2.5 in

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E10514