HUBBELL
KIL_F_EKJ-211SS-EX_Isometric
* Representative image
KIL_F_EKJ-211SS-EX_Isometric

EKJ-517SS-EX - 1-1/2" x 17" Flexible Coupling, Stainless Steel, Quad Listed

Brand:

Killark

Catalog ID:

EKJ-517SS-EX

1-1/2" x 17" Flexible Coupling, Stainless Steel, Quad Listed

Stainless steel wirebraid construction. Annular corrugated seamless hose. Cast in ribs for easy installation. Furnished with two zinc plated steel nipples.

Product details

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-517SS-EX

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Stainless Steel

Series

EKJ

Type

Flexible Coupling

UPC

783936073590

Dimensions

Gross Weight with Packaging

9.42

Hub Size

1-1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer