HUBBELL
KIL_F_RACC_Series_Angled
KIL_F_RACC_Series_Angled

RACC150 - 1-1/2" Galvanized Steel, Right Angle Conduit Clamp

$8.22 USD

Brand:

Killark

Catalog ID:

RACC150

1-1/2" Galvanized Steel, Right Angle Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Heavy duty U-bolts, hex bolts, and hex nuts. Capable of supporting heavy loads.

Product details

General

Application

  • Designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam, and angle supports.

Catalog Number

RACC150

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Galvanized

Material

Steel

Type

Right Angle Conduit Clamp

UPC

783936391090

Dimensions

Dimensions

4 in x 4 in x 0.1 in

Gross Weight with Packaging

0.6

Height

0.1 in

Hub Size

1-1/2"

Length

4 in

Weight

0.6 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

UL File Number

E213669

Logistics

Carton Quantity

25

Resources and downloads