HUBBELL
KIL_F_AN-3_Isometric
* Representative image
KIL_F_AN-3_Isometric

AN-3S-EX - 1" Steel, (Zinc Plated) Rigid Conduit Nipple, Quad Listed

Brand:

Killark

Catalog ID:

AN-3S-EX

1" Steel, (Zinc Plated) Rigid Conduit Nipple, Quad Listed

  • Tapered threads (NPT) meet latest UL 1203 requirements
  • Certified QUAD listed

Killark’s rigid conduit nipples connect threaded or IMC conduit to cast hubs or drilled and tapped conduit openings. Their tapered threads (NPT) meet latest UL requirements. Our AN-EX’s are certified Quad listed. Available in a wide range of sizes and finished in copper-free aluminum and zinc plated steel.

Product details

General

Catalog Number

AN-3S-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

AN

Type

Rigid Conduit Nipple

UPC

783936040912

Dimensions

Hub Size

1"

Certifications And Compliance

ATEX File Number

13ATEX1196U

Buy American Compliant

Contact Manufacturer

IECEx File Number

13.0073U

Logistics

Carton Quantity

25