HUBBELL
Image of RE20S RE20S - 3/4" To 3/8" Reducing Bushing, Steel
* Representative image
Image of RE20S RE20S - 3/4" To 3/8" Reducing Bushing, Steel

RE20S - 3/4" To 3/8" Reducing Bushing, Steel

Brand:

Killark

Catalog ID:

RE20S

3/4" To 3/8" Reducing Bushing, Steel

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

Product details

General

Application

To reduce the trade size of a taped hole or hub.

Catalog Number

RE20S

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

RE

Type

Reducing Bushing

UPC

783936562131

Dimensions

Dimensions

5.563 in x 4 in x 5.563 in

Gross Weight with Packaging

0.12

Height

5.563 in

Hub Size

3/4" to 3/8"

Length

5.563 in

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

50