HUBBELL
Image of RE52S-EX RE52S-EX - 1-1/2" to 3/4" Steel (Zinc Plated) Reducing Bushing, Quad Listed
* Representative image
Image of RE52S-EX RE52S-EX - 1-1/2" to 3/4" Steel (Zinc Plated) Reducing Bushing, Quad Listed

RE52S-EX - 1-1/2" to 3/4" Steel (Zinc Plated) Reducing Bushing, Quad Listed

Brand:

Killark

Catalog ID:

RE52S-EX

1-1/2" to 3/4" Steel (Zinc Plated) Reducing Bushing, Quad Listed

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC
  • Certified QUAD listed

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel and is Certified Quad Listed.

Product details

General

Catalog Number

RE52S-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

RE

Type

Reducing Bushing

UPC

783936081021

Dimensions

Hub Size

1-1/2" to 3/4"

Certifications And Compliance

ATEX File Number

13ATEX1196U

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G

IECEx File Number

13.0073U

UL File Number

E10514

Logistics

Carton Quantity

10