HUBBELL
Image of ENY40-5M ENY40-5M - 1-1/2" ENY 40%-Fill Ver/Hor Seal Fitting Iron
* Representative image
Image of ENY40-5M ENY40-5M - 1-1/2" ENY 40%-Fill Ver/Hor Seal Fitting Iron

ENY40-5M - 1-1/2" ENY 40%-Fill Ver/Hor Seal Fitting Iron

Brand:

Killark

Catalog ID:

ENY40-5M

1-1/2" ENY 40%-Fill Ver/Hor Seal Fitting Iron

  • 40% wire fill capacity.
  • Large openings with threaded closures to provide easy access to conduit hubs for making dams.
  • Integral bushing in conduit hubs to protect conductor insulation from damage.
  • NPT threaded hubs to ensure ground continuity.
  • Minimum turning radius.

A 40% wire fill capacity. Large openings with threaded closures to provide easy access to conduit hubs for making dams. Integral bushing in conduit hubs to protect conductor insulation from damage. NPT threaded hubs to ensure ground continuity. Minimum tu

Product details

General

Application

  • To seal rigid conduit or IMC raceways with up to 40% wire fill.

Catalog Number

ENY40-5M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

ENY

Type

40% Fill Sealing Fitting

UPC

783936116235

Dimensions

Gross Weight with Packaging

4.5

Hub Size

1-1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2